??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
1184-100
Valve Size
1
Inch
A
3.00
Inch
B
7.19
Inch
C
2.75
Inch
Cv
54.0
Weight
3.2
lbs.
Level of Details
Material list
Material/Specification
Pressure Rating
300 SWP - 1000 WOG
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension