Catalog navigation
CAD model selection
Part No.
3/4-20BBOR-02
Size
3/4
Inch
Series
Two-Piece
Two-Piece, Seal-Welded
Body Material
Bronze
Carbon Steel
Stainless Steel
Ball/Stem Material
Brass
Stainless Steel
End Connection Type
NPT Female
Port Size
Standard Port
Seat Material
Reinforced PTFE
Virgin PTFE
Steam Service Modified PTFE
Operator
Ordinary Plated C.R. Steel Lever Handle
Latch Lock, Stainless Steel
Spring Loaded Latch Lock, Stainless Steel
Carbon Oval Handle
Stainless Oval Handle
Locking Oval Handle
External Options/Stem Extensions
No Stem Extension
Handle Lifted Up 2 Inches
Locking Extended Handle, Lever, Lifted Up 4.5 Inches
Internal Option - Assembled Dry; No Lubricant
Non Assembled Dry; Lubricated
Assembled Dry; No Lubricant
Internal Option - Grounded Ball
Non Grounded Ball
Grounded Ball
Internal Option - Graphite Packing
PTFE Packing
Graphite Packing
Internal Option - Vented Upstream Ball
Non Vented Upstream Ball
A
0.687
Inch
B
2.800
Inch
C
2.050
Inch
D
1.340
Inch
E
5.750
Inch
F
0.870
Inch
G
1.370
Inch
H
10-24 NC
J
0.275
Inch
K
0.560
Inch
L
1.250
Inch
M
0.750
Inch
Material List
Material/Specification
Level of Details
High Level of Details
Low Level of Details
Weight
1.400
lbs
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension