Catalog navigation
CAD model selection
Part No.
F-2882-M-040
Valve Size
4.00
Inch
Class
125
Model
Gate 2882-M
Gate 2882A
A
9.00
Inch
B
17.75
Inch
C
10.00
Inch
D
9.00
Inch
E
0.94
Inch
Cv
945
Level of Details
High Level of Details
Low Level of Details
Weight
100
lbs
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension