Catalog navigation
CAD model selection
Part No.
TO1LCS48G3060
Valve Size
6.00
Inch
Class
150
300
Body Style
Lug
Wafer
Body Material
WCB
CF8M
Disc Material
CF8M
Stem Material
17-4 SS
Seat Material
STELLITE
Stem Packing
GRAPHITE
Seat Material
316-GRAPHITE
Operator
Gear Operated
A
11.10
Inch
B
12.83
Inch
C
7.09
Inch
D, Gear Take-Out Clearance
2.27
Inch
ØE, Bolt Hole Pattern Diameter
9.50
Inch
F
8 x 3/4-10 UNC-2B
G
2.36
Inch
H
1.40
Inch
J, Seat Side Disc Intrusion (Full Open Position)
1.08
Inch
K, Seat Side Chord Diameter
4.31
Inch
L, Stem Side Disc Intrusion (Full Open Position)
2.09
Inch
M, Stem Side Chord Diameter
5.25
Inch
N
2.44
Inch
P
8.46
Inch
ØQ
15.75
Inch
Weight
69.97
lbs.
Q Dia.
High Level of Details
Low Level of Details
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension