Catalog navigation
CAD model selection
Part No.
592A-034
Size
3/4
Inch
A
2.94
Inch
B
5.13
Inch
C
2.75
Inch
Cv
6.65
Material List
Material/Specification
Level of Details
High Level of Details
Low Level of Details
Pressure Ratings
200 SWP / 400 WOG
Weight
2.1
lbs.
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension