Catalog navigation
CAD model selection
Part No.
105-100
Size
1
INCH
Drinking Water Quality
-
with Drinking Water Qualified
Class
125
A
2.56
INCH
B
5.00
INCH
C
2.75
INCH
Cv
54.0
Material List
Material/Specification
Level of Details
High Level of Details
Low Level of Details
Pressure Ratings
125 SWP - 200 WOG
Weight
2.0
lbs
Embedded Preview + Generation