Catalog navigation
CAD model selection
Part No.
508-100
Size
1
INCH
A
3.69
INCH
B
2.50
INCH
Cv
22.0
Material List
Material/Specification
Level of Detalis
High Level of Details
Low Level of Details
Pressure Ratings
200 SWP / 400 WOG
Weight
2.1
lbs.
Embedded Preview + Generation