Catalog navigation
CAD model selection
Part No.
1510T-100
Valve Size
1
INCH
A
4.00
INCH
B
1.97
INCH
C
0.91
INCH
Cv
31.0
Weight
1.3
lbs
Level of Details
High Level of Details
Low Level of Details
Material List
Material/Specification
Pressure Ratings
150 SWP - 300 WOG
Embedded Preview + Generation