Catalog navigation
CAD model selection
Part No.
F90CS150RN1-112
Valve Size
1 1/2
Inch
Series
Non-fire safe
Fire safe
Body Material
Carbon Steel (WCB)
Stainless Steel (CF8M)
End Connection
ANSI 150 Flanged
ANSI 300 Flanged
A
1.25
Inch
B
6.50
Inch
C
4.77
Inch
D
5.00
Inch
E
8.85
Inch
F
1.81
Inch
G
1.75
Inch
H
0.06
Inch
J
0.45
Inch
K
0.63
Inch
L
5.63
Inch
M
2.50
Inch
N
5/16 - 18
Level of Details
High Level of Details
Low Level of Details
Weight
11.8
lbs.
Material List
Material/Specification
Recommended Actuator Torque
190
in-lbs
Cv
90
Pressure Ratings
285 psi
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension