??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
35RCS0NLL-034
Size
3/4
Inch
Port Size
Body Material
End Piece Configuration
Seat Material
NXT Std
External Options
Stainless Latch-Lock Handle
A
1.55
Inch
B (Port)
0.57
Inch
C
1.93
Inch
D
1.44
Inch
E
1.45
Inch
F
2.90
Inch
G (NPT)
3/4"-14NPT
G1 (SW)
N/A Inch
G2 (SW)
N/A Inch
H
2.59
Inch
J
2.15
Inch
K
1.42
Inch
L
4.21
Inch
Cv
25
Material List
Material/Specification
Level of Details
Weight
2.6
lbs.
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension