您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
515-034
Milwaukee Valve
Bronze Valves
Checks
Powered by
CAD模型選擇
{milwaukeevalve/bronze_valves/checks/515_asmtab.prj},{NB=515-034},{VS=0.75000000},{VSPN=034},{A=2.63},{B=1.69},{CV=18.0},{MATL=Material/Specification},{LOD=},{PPATH=../../../iron_valves/checks/parts/510t_asmtpl.prj},{WT=0.8},{PR=150 SWP - 300 WOG},{THD1=1.0500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part No.
515-034
515-034
Size
3/4
3/4
Inch
A
2.63
2.63
Inch
B
1.69
1.69
Inch
Cv
18.0
18.0
Material List
Material/Specification
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Weight
0.8
0.8
lbs.
Pressure Rating
150 SWP - 300 WOG
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸